Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.954 | |
| A dimension MM | 100.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.417 | |
| Backup hex size MM | 36.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.045-20-20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1 | |
| Drop dimension MM | 25 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End connection torque | 170-192 LB-FT(230-260 NM) | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.637 | |
| Hose cut off factor MM | 67.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.983 | |
| Inside diameter MM | 25.000 | |
| Product height in | 2.690 | |
| Product height mm | 68.326 | |
| Product length in | 4.940 | |
| Product length mm | 125.476 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.270 | |
| Product width mm | 57.658 | |
| Series | SOCKETLESS | Socketless |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
| Tube OD 1 IN | 1.181 | |
| Tube OD 1 MM | 30.000 |
