Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.516 | |
| A dimension MM | 38.510 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.294 | |
| Inside diameter MM | 7.470 | |
| Product height in | 0.490 | |
| Product height mm | 12.446 | |
| Product length in | 1.520 | |
| Product length mm | 38.608 | |
| Product material | BRASS | Brass |
| Product width in | 0.490 | |
| Product width mm | 12.446 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
