Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.524 |
A dimension MM | 89.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 15.748 |
Compatible hoses | GA494 |
Construction Style | Reusable |
Drop dimension IN | 2.008 |
Drop dimension MM | 51.00 |
End size 1 | -10 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 2.295 |
Hose cut off factor MM | 58.300 |
Hose size | -10 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 2.510 |
Product height mm | 63.754 |
Product length in | 4.060 |
Product length mm | 103.124 |
Product material | Carbon steel |
Product width in | 1.230 |
Product width mm | 31.242 mm |
Thread sealant | No |
Thread size 1 | 7/8-14 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min F | -40 |