
TWIN NAT GAS,76MT RANDOM
35NG-0408-M0076
Catalog item:
35NG-0408-M0076
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Engine hose and tubing
Recommended replacement: 35NG-0408-250BX
35NG-0408-M0076
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 50.800 |
| Brand | Synflex by Danfoss |
| Burst pressure (bar) | 1380 |
| Burst pressure (psi) | 20016 |
| Catalog Item | 35NG-0408-M0076 |
| Certifications | ANSI NGV4.2-2014 CSA12.52-2014ANSI/CSA NGV 3.1 (Class C) |
| Color | Black |
| Construction | Multi Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.35 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Qualified hose fittings | 90H90L |
| Reinforcement material | Fiber |
| Series | 35NG Series |
| Size | -4 |
| Tube material | Nylon lined |
| Working pressure max (bar) | 345 |
| Working pressure max (psi) | 5004 |
| Working temperature max (C) | 85 |
| Working temperature max (F) | 185.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |