Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 9.863 | |
| A dimension MM | 250.520 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | EJ4696-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.787 | |
| Drop dimension MM | 20.0 | |
| End connection hex size IN | 1.378 | |
| End connection hex size MM | 35.000 | |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 8.977 | |
| Hose cut off factor MM | 228.020 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.559 | |
| Inside diameter MM | 14.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | EJ SERIES | EJ Series |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |