Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.740 |
| A dimension MM | 95.000 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Crimp |
| Drop dimension IN | 8.386 |
| Drop dimension MM | 50.04 |
| End connection hex size IN | 1.496 |
| End connection hex size MM | 38.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.496 |
| Hex size 1 MM | 38.000 |
| Hose cut off factor IN | 2.855 |
| Hose cut off factor MM | 72.520 |
| Hose size | -16 |
| Inside diameter IN | 0.795 |
| Inside diameter MM | 20.200 |
| Product material | Carbon steel |
| Series | EJ Series |
| Thread size 1 | 1 5/16-12 UN |
| Working pressure max bar | 280 |
| Working pressure max psi | 4050 |