Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.933 |
| A dimension MM | 150.700 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 5.933 |
| Drop dimension MM | 150.70 |
| End connection hex size IN | 0.945 |
| End connection hex size MM | 24.000 |
| End type 1 | Female ORFS swivel |
| Finish plating | Zinc plating |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.000 |
| Hose cut off factor IN | 5.047 |
| Hose cut off factor MM | 128.200 |
| Hose size | -8 |
| Inside diameter IN | 0.346 |
| Inside diameter MM | 8.800 |
| Product material | Carbon steel |
| Series | EJ Series |
| Thread size 1 | 13/16-16 UN |
| Working pressure max bar | 552 |
| Working pressure max psi | 8100 |