Product specifications
Characteristic | Value |
|---|---|
| Color | Transparent |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.96 |
| Inside diameter (mm) | 50.00 |
| Outside diameter (inch) | 2.36 |
| Outside diameter (mm) | 60.00 |
| Series | TEKNO |
| Tube material | Polyvinyl chloride (PVC) |