Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.460 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.614 |
| Drop dimension MM | 41.00 |
| End size 1 | -8 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 2 IN | 1.060 |
| Hex size 2 MM | 26.924 |
| Hose cut off factor IN | 1.445 |
| Hose cut off factor MM | 36.720 |
| Hose size | -8 |
| Inside diameter IN | 0.387 |
| Inside diameter MM | 9.830 |
| Product height in | 2.010 |
| Product height mm | 51.054 |
| Product length in | 2.990 |
| Product length mm | 75.946 |
| Product material | Carbon steel |
| Product width in | 1.230 |
| Product width mm | 31.242 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M22x1.5 |