Other, misc coil
222022-20C
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Item type | Hose support coil |
Legacy Material Number | 222022-20C |
Material | Stainless steel |
Nominal ID IN | 1.20 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 678146034137 |