Spring Guard Retainer
45J0-00409
Tools45J0-00409 Product specifications
Characteristic | Value |
|---|
| Brand | Synflex by Danfoss |
| Item type | Hose guard |
| Legacy Material Number | 45J0-00409 |
| Material | Steel |
| Nominal ID IN | 0.93 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146086877 |