SPRING GUARD FOR 1/4 HOS
500-00944
Tools500-00944 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Spring guard |
| Legacy Material Number | 500-00944 |
| Material | Steel |
| Max hose OD IN | 0.25 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789318770 |