Coil/Sleeve, Fire Sleeve
624-12-00353
Tools624-12-00353 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 624-12-00353 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Nominal ID IN | 0.75 |
| Nominal OD IN | 1.09 |
| Product height in | 1.090 |
| Product width in | 1.090 |
| Temp max F | 500 |
| Temp min F | -65 |