Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hose machines, tools, and accessories
Hose and tube accessories
624-16-00231
Coil Fire Sleeve Cut Length
624-16-00231
Tools
Add to comparison
Add to comparison
624-16-00231
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Catalog Item
624-16-00231
Color
Red
Item type
Firesleeve
Material
Fiberglass
Nominal ID IN
1.00
Nominal OD IN
1.38
Product height in
1.380
Product width in
1.380
Temp max F
500
Temp min F
-65