Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 1.12 |
| Nominal ID IN | 1.75 |
| Nominal OD IN | 2.06 |
| Product height in | 2.060 |
| Product length ft | 100.000 |
| Product width in | 2.060 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146138811 |