FEUERSCHUTZSCHLAUCH
624-28MT15
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 624-28MT15 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Nominal ID IN | 1.75 |
| Nominal OD IN | 2.06 |
| Product height in | 2.060 |
| Product width in | 2.060 |
| Temp max F | 500 |
| Temp min F | -65 |