Coil/Sleeve Fire Sleeve
624-32-00156
Tools624-32-00156 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Color | Red |
| Item type | Firesleeve |
| Legacy Material Number | 624-32-00156 |
| Material | Fiberglass |
| Nominal ID IN | 2.00 |
| Nominal OD IN | 2.32 |
| Product height in | 2.320 |
| Product width in | 2.320 |
| Temp max F | 500 |
| Temp min F | -65 |