Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 1.50 |
| Nominal ID IN | 2.62 |
| Nominal OD IN | 2.95 |
| Product height in | 2.950 |
| Product width in | 2.950 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146034410 |