Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 624-50 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Nominal ID IN | 3.12 |
| Nominal OD IN | 3.52 |
| Product height in | 3.520 |
| Product width in | 3.520 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146034441 |