FEUERSCHUTZSCHLAUCH
624-50-02240
Catalog item:
624-50-02240
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 624-50-02240 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Nominal ID IN | 3.12 |
| Nominal OD IN | 3.52 |
| Product height in | 3.520 |
| Product width in | 3.520 |
| Temp max F | 500 |
| Temp min F | -65 |