Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 8367 |
| Conduit material | Steel vinyl |
| Conduit size | 3/16 inch |
| Hole diameter | 2.057 mm (0.081 inch) |
| Knob finish | Chrome |
| Knob height | 50.8 mm (2 inch) |
| Knob lettering | None |
| Knob material | Cast zinc |
| Knob shape | Tee |
| Knob travel | 63.5 mm (2.5 inch) |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 182.500 |
| Product length mm | 4635.500 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Thread size | 3/8 - 24 |
| Type | Push/pull controls |
| Wire diameter | 1.372 mm (0.054 inch) |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975756898 |