Coil, Flat Steel Coil
900705-1S
Tools900705-1S Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Spring guard |
| Legacy Material Number | 900705-1S |
| Material | Steel |
| Nominal ID IN | 0.50 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146034717 |