PLASTIKWENDEL
900952-12-00920
Catalog item:
900952-12-00920
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 900952-12-00920 |
| Item type | Spring guard |
| Material | Plastic |
| Max hose OD IN | 0.75 |
| Nominal ID IN | 0.83 |
| Temp max F | 180 |
| Temp min F | 0 |