Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hose machines, tools, and accessories
Hose and tube accessories
900952-4
Protective Coil BLACKHIGH DENS POLY
900952-4
Tools
Add to comparison
Add to comparison
900952-4
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Item type
Spring guard
Material
Plastic
Nominal ID IN
0.25
Temp max F
180
Temp min F
0
General specifications
Characteristic
Value
EAN/UPC
678146021793