Round Spring Guard
A1901-20
ToolsA1901-20 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Fixed Length | 6.096 |
| Item type | Spring guard |
| Legacy Material Number | A1901-20 |
| Material | Steel |
| Nominal ID IN | 0.53 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975740552 |