Round Spring Guard
A1903-20
Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | A1903-20 |
| Fixed Length | 6.096 |
| Item type | Spring guard |
| Material | Steel |
| Nominal OD IN | 0.66 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975744406 |