Flat Wire Spring Guard
A2906
ToolsA2906 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Spring guard |
| Legacy Material Number | A2906 |
| Material | Steel |
| Nominal ID IN | 0.90 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975000229 |