Flat Wire Spring Guard
A2907
ToolsA2907 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Spring guard |
| Legacy Material Number | A2907 |
| Material | Steel |
| Nominal ID IN | 0.99 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975000236 |