Flat Wire Spring Guard
A2909
ToolsA2909 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Spring guard |
| Legacy Material Number | A2909 |
| Material | Steel |
| Nominal ID IN | 1.11 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975000250 |