HOSE BEND RESTRICTOR
A5987
ToolsA5987 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Bend restrictors |
| Legacy Material Number | A5987 |
| Material | Plastic |
| Nominal ID IN | 0.88 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975761021 |