FIRESLEEVE 62 in ID
A6910
ToolsA6910 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 0.63 |
| Nominal ID IN | 0.63 |
| Nominal OD IN | 0.97 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975736197 |