Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | A6916 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 1.00 |
| Nominal ID IN | 1.00 |
| Nominal OD IN | 1.38 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975742938 |
