Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hose machines, tools, and accessories
Hose and tube accessories
A6932
FIRESLEEVE FIRESLEEVE 2.00 ID
A6932
Tools
Add to comparison
Add to comparison
A6932
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Weatherhead by Danfoss
Color
Red
Item type
Firesleeve
Material
Fiberglass
Max hose OD IN
2.00
Nominal ID IN
2.00
Nominal OD IN
2.32
Temp max F
500
Temp min F
-65
General specifications
Characteristic
Value
EAN/UPC
725975769232