Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | A6936 |
| Color | Red |
| Item type | Firesleeve |
| Material | Fiberglass |
| Max hose OD IN | 2.25 |
| Nominal ID IN | 2.25 |
| Nominal OD IN | 2.63 |
| Temp max F | 500 |
| Temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975770740 |
