Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.800 |
| A dimension MM | 45.720 |
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | DBK12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.050 |
| Construction Style | Swage |
| End Type 1 | Female compression |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose size | -12 |
| Inside diameter IN | 1.1500 |
| Inside diameter MM | 29.2100 |
| Product height in | 1.590 |
| Product height mm | 40.386 |
| Product length in | 1.800 |
| Product length mm | 45.720 |
| Product material | Carbon steel |
| Product width in | 1.590 |
| Product width mm | 40.386 |
| Thread sealant | No |
