Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.350 |
| A dimension MM | 85.090 |
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | DBK24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Swage |
| End Type 1 | Female compression |
| End Type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose size | -24 |
| Inside diameter IN | 2.080 |
| Inside diameter MM | 52.830 |
| Product height in | 2.650 |
| Product height mm | 67.310 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product material | Carbon steel |
| Product width in | 2.650 |
| Product width mm | 67.310 |
| Thread sealant | No |
