Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.130 |
| A dimension MM | 28.702 |
| Angle shape | Straight |
| Brand | Winner Duffield by Danfoss |
| Catalog Item | DBU06 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | D1600 |
| Construction Style | Swage |
| End Type 1 | Female compression |
| End Type 2 | Line/hose/tube |
| Finish plating | Zinc plating |
| Hose size | -6 |
| Inside diameter IN | 0.772 |
| Inside diameter MM | 19.608 |
| Product height in | 1.095 |
| Product height mm | 27.813 |
| Product length in | 1.130 |
| Product length mm | 28.702 |
| Product material | Carbon steel |
| Product width in | 1.095 |
| Product width mm | 27.813 |
| Thread sealant | No |
