Cap, Charge Port Refrig Low Side Cap-product-details

Cap, Charge Port Refrig Low Side Cap

FF90196-01


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Catalog ItemFF90196-01
Finish platingDura-Kote
Hex size 1 IN0.590
Hex size 1 MM15.000
Item typeAdapter-straight
Product materialCarbon steel
Thread sealantNo
Thread size 1M12x1.5