Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | FF90241-12 |
| Durometer | 90 |
| Inside diameter IN | 0.382 |
| Item type | O-Ring |
| Outside diameter IN | 0.4840 |
| Product height in | 0.484 |
| Product height mm | 12.294 |
| Product length in | 0.051 |
| Product length mm | 1.295 |
| Product material | Polytetrafluoroethylene (PTFE) |
| Product width in | 0.484 |
| Product width mm | 12.294 |
| Thickness IN | 4.850 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158277 |
