HEAVY DUTY CLAMP
FF90311-400
ToolsFF90311-400 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Hose clamp |
| Legacy Material Number | FF90311-400 |
| Material | Steel |
| Nominal ID IN | 1.57 |
| Temp max F | 250 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146023001 |