HEAVY DUTY CLAMP
FF90311-635
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Item type | Hose clamp |
Legacy Material Number | FF90311-635 |
Material | Steel |
Nominal ID IN | 2.50 |
Temp max F | 250 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 678146023056 |