Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Bend radius min (inch) | 1.500 |
| Bend radius min (mm) | 38.100 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 421 |
| Burst pressure (psi) | 6100 |
| Catalog Item | FF90318-02 |
| Color | Black |
| Conductivity | Conductive |
| Construction | 1 Ply braid |
| Inside diameter (inch) | 0.84 |
| Inside diameter (mm) | 21.34 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 27.94 |
| Reinforcement material | Nylon |
| Series | FF91307 Series |
| Size | -2 |
| Tube wall thickness (inch) | 0.19 |
| Tube wall thickness (mm) | 4.83 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3050 |
| Working temperature max (C) | 149 |
| Working temperature max (F) | 300.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
