Sleeve, Relfective Heat
FF90356-01
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | FF90356-01 |
| Item type | Sleeve |
| Material | Fiberglass |
| Nominal ID IN | 0.98 |
| Temp max F | 400 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146039668 |