Sleeve, Relfective Heat
FF90356-04
ToolsFF90356-04 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Sleeve |
| Legacy Material Number | FF90356-04 |
| Material | Fiberglass |
| Nominal ID IN | 0.73 |
| Temp max F | 400 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146147448 |