STC Release Sleeve
FF90365-12
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF90365-12 |
| End size 1 | -12 |
| End type 1 | Female STC connector |
| Item type | Adapter-sleeve |
| Product serial name | FF90365 |
| Thread sealant | No |