Other, ring ring
FF9502-02
Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FF9502-02 |
| Material | Teflon |
| Product height in | 0.541 |
| Product height mm | 13.729 |
| Product length in | 0.054 |
| Product length mm | 1.372 |
| Product width in | 0.541 |
| Product width mm | 13.729 |