Product specifications
Characteristic | Value |
---|---|
A dimension IN | 0.571 |
A dimension MM | 14.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Color | Phosphate |
Compatible hose ID IN | 0.500 |
Compatible tube OD IN | 0.31 |
Compatible tube OD MM | 8.000 |
Construction Style | Crimp |
End size 1 | -8 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Passivate |
Hex size 1 IN | 0.688 |
Hex size 1 MM | 17.0 |
Inside diameter IN | 0.374 |
Inside diameter MM | 9.500 |
Material | Carbon steel |
Product height in | 0.687 |
Product height mm | 17.462 |
Product length in | 0.571 |
Product length mm | 14.503 |
Product material | 316 Stainless steel |
Product width in | 0.687 |
Product width mm | 17.462 mm |
Thread sealant | No |
Thread size 1 | M14x1.5 |
Working pressure max bar | 275 |
Working pressure max psi | 4000 |
Working temperature max C | 93 |
Working temperature min C | -40 |
Working temperature min F | -40 |