Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA7000483-12 |
| Product height in | 0.866 |
| Product height mm | 22.000 |
| Product width in | 0.866 |
| Product width mm | 22.000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |