Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA7000696-16 |
| Color | Black |
| Cover material | Polyethylene (PE) |
| Factory_crimp | No |
| Inside diameter (inch) | 1.06 |
| Inside diameter (mm) | 27.00 |
| Item type | Hose support coil |
| Material | Plastic |
| Nominal ID IN | 0.98 |
| Outside diameter (inch) | 1.26 |
| Outside diameter (mm) | 32.00 |
| Series | SPIRAL GUARDS |
| Temp max F | 180 |
| Temp min F | -40 |
| Tube material | Polyethylene (PE) |