Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA7000696-64 |
| Color | Black |
| Cover material | Polyethylene (PE) |
| Factory_crimp | No |
| Inside diameter (inch) | 3.94 |
| Inside diameter (mm) | 100.00 |
| Item type | Hose support coil |
| Material | Plastic |
| Nominal ID IN | 1.97 |
| Outside diameter (inch) | 4.33 |
| Outside diameter (mm) | 110.00 |
| Series | SPIRAL GUARDS |
| Temp max F | 180 |
| Temp min F | -40 |
| Tube material | Polyethylene (PE) |
| Working temperature max (C) | 80 |
| Working temperature max (F) | 176.0 |
| Working temperature min (C) | -20 |
| Working temperature min (F) | -4.0 |
